We're bringing Belden expertise to Rockwell Automation Fair 2024
Join us during this dedicated session:
WiFi Channel Roaming Efficiency: From Single-Channel Deployments to WiFi 6E
Details: Efficient WiFi channel roaming is pivotal in ensuring uninterrupted connectivity and seamless user experience across diverse environments. This session delves into the evolution from single-channel deployments to the cutting-edge capabilities of WiFi 6E, emphasizing the critical role of channel management in optimizing roaming performance for increased reliability to enable massive-scale AGV deployments with hundreds of robots per site.
Speaker: Friedrich Haussmann
Date/Time/Location: 11/18/24 @ 9:00 AM & 11/20/24 @ 2:00 PM
PROFINET Device for ControlLogix®
The ILX56-PND PROFINET Device module allows Rockwell Automation® ControlLogix® processors to communicate on a PROFINET RT protocol network supporting up to 1440 bytes of cyclic I/O data. Combined with the use of multiple I/O connections back to the ControlLogix processor, this module provides data update rates that will meet even the most demanding of PROFINET RT applications. In addition, with the use of the PLX50 Configuration Utility, users can leverage advanced features such as custom-built Add-On Routines and User Defined Data Types (UDTs) to minimize the amount of time and effort in getting a ControlLogix PAC operating on a PROFINET RT network.
In-Rack PROFINET Controller Connectivity for ControlLogix
ProSoft Technology’s newest module for ControlLogix PACs is the first in-rack PROFINET controller module for use with Rockwell Automation systems. The ILX56-PNC PROFINET Controller Module allows your ControlLogix to communicate on a PROFINET RT protocol network with up to 64 PROFINET devices. The module offers data update rates that meet the needs of the most demanding PROFINET RT applications. Custom-built Add-On Routines ease integration.
VFD Cable
Belden 300% Ground Flexible VFD, 3 Conductor 14AWG (41x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/14AWG Tinned Copper Ground/Drain, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
DataTuff® Cat 6 Cable
Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, PVC Outer Jacket, MSHA, CMX-Outdoor 600V AWM 21047.