Configure your product anywhere, anytime.
Hirschmann Configuration Tool
Offline tool for configuration of Hirschmann and Tofino Security products
Valid as of 1st of April 2025 for all regions
The Hirschmann Configuration Tool is a Java-based application. This application provides you with product information that is up-to-date at all times. It is also very user-friendly, and you can rapidly access the data you require whenever you need it. A prerequisite to using this application is installing the latest version of the Java Runtime Environment (JRE) on your computer. The application is compatible with JRE version 6 update 22, or later.
If you need to install the 32-bit JRE on your computer, click here:
Download Java
The application is compatible with any device running Windows 7, 10, XP, or 8 and is using a standard setup routine to make the installation as simple as possible.
Now is a good time to download our Configuration Tool.
Installation for Windows
Please follow these steps to install the application using the standard setup routine on Windows. Click the <Setup Download> button to download the current version of the installation program "ConfigToolSetup.zip". Unpack the zip file, run the installation file "ConfigToolSetup.exe" and select your language. You will then be guided through the installation. After the installation you can open the application using either the "Config Tool App" shortcut in the start menu and or the desktop icon named "Config Tool App".
Offline Feature
A special feature of this application is that it can also be used "offline", i.e. without a connection to the Internet. If you are connected to the Internet while running the application, an automatic check is carried out for updates. You also need to be online to use the "e-catalog button" function.
Download the full application manual here:
Download Manual
Disclaimer
We reserve the right to make modifications to all data in this application. Designations and specifications shall only be deemed valid after official confirmation by Hirschmann Automation and Control GmbH.