Utility Grade Infrastructure Solutions

The Utility Grade INFRASTRUCTURE program has been developed alongside world-class global technology alliance partners.

Belden UTG

 

Belden UTG solutions bring previously disparate, unconnected devices to your networks for direct communication and integration—without any human interaction or intervention—to share information, deliver high quality A/V, and ensure life safety improve building management.


Download Product Bulletin
 


UTG20 Cables

 
  • Low insertion loss allows for improved signals
  • Patented separator tape provides excellent signal to noise ratios

UTG10 Cables

  • Exceeds TIA 100m
  • Full 100m reach at full 100W PoE load

Connectivity Solutions

  • Award-winning REVConnect RJ-45 termination is the easiest and fastest termination on the market
  • Industry leading patch cords feature Belden's patented Bonded-Pair technology to ensure patch cords maintain performance under physical stress
Why Choose Belden UTG?

Efficient Powering

Belden’s UTG-rated solutions bring power and data connections straight to monitors, cameras and other devices through Power over Ethernet (PoE).

Productivity

Supporting many applications and technologies simultaneously, Belden’s UTG-rated solutions allow people and devices on the network to complete jobs quickly and efficiently.

Reliability

Providing the reassurance of constant uptime, Belden’s UTG-rated solutions allow business processes to continue, keeping revenue and productivity as high as possible.

 

  • UTG10
  • UTG20
UTG 10 Cabing System
Part Number Product Detail  Tech Data
UTG1CUP D15U1000UTG 10 Premise Horizontal Cable, 4-pair U/UTP, CMP, 23 AWG Solid Conductors, Blue, 1000 ftProduct Detail
UTG1CUP 009U1000UTG 10 Premise Horizontal Cable, 4-pair U/UTP, CMP, 23 AWG Solid Conductors, White, 1000 ft
UTG10RVJUBL-S1UTG 10 REVConnect Jack, Blue, UTP T568 A/B, Single PackProduct Detail
UTG10RVJUEW-S1UTG 10 REVConnect Jack, Electric White, UTP T568 A/B, Single Pack
UTG10PCUR06005UTG 10 Patchcord, Bonded-Pair UTP, T568A/B, CMR, Blue, 5 ftProduct Detail
UTG10PCUR06007UTG 10 Patchcord, Bonded-Pair UTP, T568A/B, CMR, Blue, 7 ft
UTG10PCUR09005UTG 10 Patchcord, Bonded-Pair UTP, T568A/B, CMR, White, 5 ft
UTG10PCUR09007UTG 10 Patchcord, Bonded-Pair UTP, T568A/B, CMR, White, 7 ft
UTG 20 Cabling System
UTG2CUP 009U1000UTG 20 Premise Horizontal Cable, 4-pair U/UTP, CMP, 23 AWG Solid Conductors, White, 1000 ft View
UTG20RVJUBL-S1UTG 20 REVConnect Jack, Blue, UTP T568 A/B, Single PackProduct Detail
UTG20RVJUBK-S1UTG 20 REVConnect Jack, Electric White, UTP T568 A/B, Single Pack
UTG20PCUR06005UTG 20 Patchcord, Bonded-Pair UTP, T568A/B, CMR, Blue, 5 ftProduct Detail
UTG20PCUR06007UTG 20 Patchcord, Bonded-Pair UTP, T568A/B, CMR, Blue, 7 ft
UTG20PCUR09005UTG 20 Patchcord, Bonded-Pair UTP, T568A/B, CMR, White, 5 ft
Part NumberProduct Detail
Part NumberProduct Detail