Fiber Optic Network Solutions
High-Performance Fiber Infrastructure Solutions for Broadcast Applications
Next-Generation Signal Routing Solutions from Belden
High-definition video, 4K and other broadcast technologies are pushing copper cabling infrastructures to the limit. Fiber optic technology combines multiple signals and channels over a single fiber, enabling broadcasters to push faster data speeds over longer distances. High-quality fiber infrastructure is the foundation required to support HD video, 4K, augmented reality streaming, big data and other emerging technologies.
Belden’s pre- and field-terminated fiber solutions are optimized to withstand the most challenging cable pulls, high tensile loading, severe crushing and repeated use—even in harsher outdoor broadcast applications.
- Fiber connectors for enhanced insertion loss performance minimizing broadcast impact
- Fibre1 Centre of Excellence for co-collaboration in designing custom fiber solutions to integrate with existing broadcast environments
- Belden OM4 Cable, Adapters & Connector Bodies designed with optional Erika Violet color for clearer differentiation between OM3 & OM4
- 25-Year Fiber System product warranty & lifetime application assurance to protect your investment*
- Rigorous testing beyond industry standards for all Belden fiber cabling & connectivity products guarantees performance reliability
*Protect against material defects or workmanship when installed by a Belden-certified PartnerAlliance installer.
Ready to Start a Project?
Products designed to work together for optimal performance & a seamless deployment workflow.
Recommended Products
High bandwidth solutions for HD signals & multicast SD channels
Related Products
Supporting Voice, Data & Video Communications to Meet Broadcast Demands