Belden will discontinue variants of Hirschmann Classic Software Switches. The last order date is 31 December 2023. Newer models of these switches are available running the state-of-the-art Hirschmann Operating System HiOS. These switches are drop-in replacements for their Classic Software based equivalents.
HiOS- Hirschmann Operating System
HiOS is a single operating system which runs on an extensive range of hardware, from DIN Rail edge switches to backbone routers, providing all devices with consistent functionality and a harmonious user interface. Office and industrial management protocols bridge the gap between IT and OT networks. Free-of-charge software updates ensure that the products stay up to date with the latest technologies throughout their operational lifetime. All devices running HiOS are developed in accordance with IEC 62443-4-1.Benefits
- Enhanced Security: Comprehensive functionality to build a secure network foundation
- Redundancy: Multiple technologies to match industrial network topologies, including MRP, MSTP, PRP, HSR, DLR and VRRP.
- Future Proof: Regular software updates, plus a brand-agnostic, built-in OPC UA server to bridge communication between all levels of automation.
- Real-Time Communication: Free, embedded and easily configurable TSN functionality with no special hardware, software or knowledge required.
Easily Upgrade to the Next Generation of Managed Switches
Test drive the HiOS graphical user interface.
Connect to a BOBCAT BRS switch from a PC, tablet or phone.
URL: https://82.141.17.144
User: user
Password: public
Notes:
- The HTTPS certificate is self-signed by Hirschmann and will generate a warning in your browser.
- The access is read-only. The Set and Save options will be disabled or invisible.
- The user account does not allow access to some security screens.
Upgrade your Network 2023