Product Number: 70049LW
1 PAIR AES/EBU, 24AWG, ISTP, LSZH
DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
1-pair 24AWG halogen-free single pair cable; For digital audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 7x0.20 mm | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 1.70 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Black |
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | 7x0.20 mm | Under shielding foil |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.9 mm | 0.3 mm |
Construction and Dimensions
Cabling
Description |
---|
1 pair + drainwire stranded tinnend copper (AWG24)(7x0.20mm) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
86 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
36 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
76% |
Temperature Range
Other Temp Range |
-30-+70 °C |
---|
Mechanical Characteristics
Max. Pull Tension |
70 N |
---|---|
Min. Bend Radius During Installation |
70 mm |
Min. Bend Radius During Operation |
100 mm |
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.42 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.42 Revision Date: 02-15-2024 |
---|