Product Number: 70050
1 PAIR AES/EBU, 22AWG, ISTP, LSZH
DIGITAL AUDIO 1 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
1-pair 22AWG halogen-free single pair cable; For digital audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
22 | 7x30 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 7x0.25 mm |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene (Foam) | 2.10 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Black |
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 22 | 7x0.25 mm | Under shielding foil |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.00 mm | 0.10 mm |
Construction and Dimensions
Cabling
Description |
---|
1 pair |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
58.0 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
45 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | +/- 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
76% |
Temperature Range
Other Temp Range |
-30 to +70 °C |
---|
Mechanical Characteristics
Max. Pull Tension |
70 N |
---|---|
Min. Bend Radius During Installation |
60 mm |
Min. Bend Radius During Operation |
90 mm |
Standards
CPR Euroclass |
Fca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
Min. 34 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.184 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.184 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70050.00100 | Purple | Reel | 100 m | 8719605159083 |
70050.00500 | Purple | Reel | 500 m | 8719605010025 |