Product Number: BE43906
LIGHTNING CONTROL DMX512 PVC
LIGHTNING CONTROL 2 PAIR 22AWG/0.34mm² DMX512 PVC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
DMX 512 lighting control applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 7x0.25 mm |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.35 mm | 0.10 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White & Red |
Pair 2 | Green & Black |
Outer Shield
Type | Material | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|---|
Braid | Tinned Copper (TC) | 80% | TC - Tinned Copper | 24 | 7x0.20 mm | Over foil, under braid | |
Tape | Bi-Laminate (Alum+Poly) | 100% | 9/23 µm |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PVC - Polyvinyl Chloride | 6.80 mm | 0.25 mm |
Table Notes |
Flexible Matte Finish Sheath |
---|
Construction and Dimensions
Cabling
Description |
---|
2 pairs twisted |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. Outer Shield DCR |
---|---|
58 Ohm/km | 15 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
70 pF/m | 112 pF/m |
Inductance
Nominal Inductance |
---|
0.68 µH/m |
Temperature Range
Storage Temperature Range |
-25°C To +70°C |
---|---|
Other Temp Range |
-5 to +70 °C |
Mechanical Characteristics
Bulk Cable Weight |
61 kg/km |
---|
Standards
CPR Euroclass |
Fca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
History
Update and Revision |
Revision Number: 0.182 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.182 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
BE43906.00250 | Black | Reel | 250 m | 8719605026606 |
BE43906.00500 | Black | Reel | 500 m | 8719605026613 |
BE43906.001000 | Black | Reel | 1,000 m | 8719605026590 |