Product Number: 70046LV
Speaker Cable LSZH 2x2.5mm², CPR B2ca.
Speaker Cable, 2 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass B2ca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker cable for use in indoor or outdoor applications |
---|
Physical Characteristics (Overall)
Conductor
Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|
Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 2.50 mm² | 50x0.25 mm |
Conductor Count |
2 |
---|
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.70 mm | 0.07 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.0 mm | 0.30 mm |
Table Notes |
Matte Finish |
---|
Construction and Dimensions
Cabling
Description |
---|
2 wires twisted |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
8 Ohm/km |
Min Insulation Resistance |
200 MOhm*km |
---|
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Storage Temperature Range |
-30°C to +70°C |
---|---|
Operating Temp Range (Flexible Install) |
-5° to +60°C |
Operating Temp Range (Fixed Install) |
-30°C to +70° |
Mechanical Characteristics
Max. Pull Tension |
350 N |
---|
Standards
CPR Euroclass |
B2ca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor - Euroclass B2ca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.62 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.62 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70046LV.00100 | Black | Reel | 100 m | 8719605175458 |
70046LV.00500 | Black | Reel | 500 m | 8719605174758 |
70046LV.01100 | White | Reel | 100 m | 8719605189769 |
70046LV.01500 | White | Reel | 500 m | 8719605189752 |