Product Number: 4694RX5
12 GHz 5 Coax, 4K UHD Precision Video Cable, RG-6 Type, 75 Ohm, 20 AWG Solid, CMR
12 GHz, 4K UHD Precision Video Cable, RG-6 Type, 75 Ohm 5 Coax 18 AWG solid 0.040" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | SC - Silvered Copper | 0.040 in | 5 |
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.180 in |
Table Notes |
Gas Injected |
---|
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.274 in |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.970 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
6.4 Ohm/1000ft | 2.8 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
15.9 pF/ft |
Inductance
Nominal Inductance |
---|
0.106 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
4500 MHz - 12000 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.23 dB/100ft |
3.58 MHz | 0.44 dB/100ft |
5 MHz | 0.51 dB/100ft |
6 MHz | 0.56 dB/100ft |
7 MHz | 0.59 dB/100ft |
10 MHz | 0.70 dB/100ft |
12 MHz | 0.75 dB/100ft |
25 MHz | 1.04 dB/100ft |
55 MHz | 1.45 dB/100ft |
67.5 MHz | 1.58 dB/100ft |
71.5 MHz | 1.62 dB/100ft |
88.5 MHz | 1.78 dB/100ft |
100 MHz | 1.89 dB/100ft |
135 MHz | 2.10 dB/100ft |
143 MHz | 2.16 dB/100ft |
180 MHz | 2.44 dB/100ft |
270 MHz | 2.97 dB/100ft |
360 MHz | 3.45 dB/100ft |
540 MHz | 4.30 dB/100ft |
720 MHz | 5.00 dB/100ft |
750 MHz | 5.10 dB/100ft |
1000 MHz | 5.90 dB/100ft |
1500 MHz | 7.30 dB/100ft |
2000 MHz | 8.50 dB/100ft |
2250 MHz | 9.10 dB/100ft |
3000 MHz | 10.6 dB/100ft |
4500 MHz | 13.2 dB/100ft |
6000 MHz | 15.5 dB/100ft |
12000 MHz | 23.0 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.20 ns/ft | 85% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Temperature Range
UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-20°C to +75°C |
Mechanical Characteristics
Bulk Cable Weight |
366 lbs |
---|---|
Max. Pull Tension |
280 lbs |
Min Bend Radius (Overall) |
9.7 in |
Min Bend Radius (Each Coax) |
2.75 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
6 |
Series Type |
6 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2000/53/EC (ELV); EU Directive 2002/96/EC (WEEE); EU Directive 2003/11/EC (BFR); EU Directive 2011/65/EU (ROHS II) |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2019-06-01 |
Suitability
Suitability - Aerial |
Yes - Black only, when supported by messenger wire |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.113 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.113 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length |
---|---|---|---|
4694RX5 B59CUT | Black | Reel | |
4694RX5 B591000 | Black | Reel | 1,000 ft |