Product Number: 7700A
75 Ohm Analog Video Coax, Dual Ultra-miniature RG-59, 30 AWG Str TC, 95% TC French Braids, Flamarrest® Jkt, CMP, Flexible
75 Ohm Analog Video Coax, Dual Ultra-miniature RG-59, 30 AWG (7x38) Tinned Copper Conductors , FEP Insulation, 95% Tinned Copper French Braid Inner Shields, Flamarrest® Jacket, CMP, Flexible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
S-Video, Standard analog video |
---|
Construction Details
RG Type |
Ultra-miniature 59 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
30 AWG | 7x38 | 0.012 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PFA - Perfluoroalkoxy (Foam) | 0.053 in (1.3 mm) | White |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
French Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.107 x .215 in |
Overall Cable Diameter (Nominal) |
0.107 in (2.72 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.7 dB/100ft |
5 MHz | 1.7 dB/100ft |
10 MHz | 2.3 dB/100ft |
30 MHz | 4.1 dB/100ft |
50 MHz | 5.3 dB/100ft |
100 MHz | 7.6 dB/100ft |
200 MHz | 11.8 dB/100ft |
400 MHz | 17.6 dB/100ft |
700 MHz | 24.2 dB/100ft |
900 MHz | 28.0 dB/100ft |
1000 MHz | 29.8 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
92.6 Ohm/1000ft | 7.5 Ohm/1000ft (25 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CMP) | 300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Installation Min. |
---|
2.2 in (56 mm) |
Max. Pull Tension |
12 lbs (5.4 kg) |
---|---|
Bulk Cable Weight |
20 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
1807A |
History
Update and Revision |
Revision Number: 0.438 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.438 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7700A B59500 | Black, Matte | Reel | 500 ft | 612825415879 | |
7700A B591000 | Black, Matte | Reel | 1,000 ft | 612825188223 | C |