Product Number: H1000C2
H1000C2 - 50 Ohm Wireless Radiating Coax, H1000, RG8, 10 AWG Solid BC, 25% BC Braid, PVC Jkt
50 Ohm Wireless Radiating Coax, H1000, RG8, 10 AWG Solid Bare Copper Conductor, PE Insulation, 25% Bare Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 10 AWG | Solid | 2.62 mm | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene (Foam) | 7.15 mm (0.281 in) |
Table Notes |
Centricity min. 85% |
---|
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 25% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 10.3 mm |
Table Notes |
According to European Standard EN 50290-2-20 |
---|
Electrical Characteristics
Regularity of Impedance |
Min. 46 dB |
---|
Attenuation
Frequency | Nom. Attenuation |
---|---|
10 MHz | 2 dB/100m |
50 MHz | 4.5 dB/100m |
100 MHz | 6.3 dB/100m |
230 MHz | 9.6 dB/100m |
300 MHz | 11.4 dB/100m |
400 MHz | 13 dB/100m |
860 MHz | 19.4 dB/100m |
1000 MHz | 22.5 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
3.5 Ohm/km (1.1 Ohm/1000ft) | 35 Ohm/km (11 Ohm/1000ft) | 80 pF/m (24 pF/ft) | 50 Ohm | 83% |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
100 mm (3.9 in) |
Bulk Cable Weight |
119 kg/km |
---|
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor |
---|---|
ISO/IEC Compliance |
IEC 61196 |
History
Update and Revision |
Revision Number: 0.195 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.195 Revision Date: 04-29-2024 |
---|