Product Number: 4794R
4K UHD Coax for 12G-SDI, 75 Ohm, Series 7, 16 AWG Solid SC, Tri-Shield, PVC Jkt, CMR
75 Ohm SDI Coax, Series 7, 16 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid + Foil Shield, PVC Jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
---|
Construction Details
Series Type |
7 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
16 AWG | Solid | 0.051 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.225 in (5.72 mm) | White | Gas Injected |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage | Notes |
---|---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% | |
2 | Braid | Tinned Copper (TC) | 95% | ||
3 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | With Shorting Fold and Bonded to inside of jacket for easy preparation |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.320 in (8.13 mm) |
Overall Cable Diameter (Nominal) |
0.320 in (8.13 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.26 dB/100ft |
3.58 MHz | 0.43 dB/100ft |
5 MHz | 0.50 dB/100ft |
6 MHz | 0.52 dB/100ft |
7 MHz | 0.55 dB/100ft |
10 MHz | 0.63 dB/100ft |
12 MHz | 0.66 dB/100ft |
25 MHz | 0.88 dB/100ft |
55 MHz | 1.21 dB/100ft |
67.5 MHz | 1.31 dB/100ft |
71.5 MHz | 1.34 dB/100ft |
88.5 MHz | 1.47 dB/100ft |
100 MHz | 1.54 dB/100ft |
135 MHz | 1.75 dB/100ft |
143 MHz | 1.79 dB/100ft |
180 MHz | 1.98 dB/100ft |
270 MHz | 2.40 dB/100ft |
360 MHz | 2.76 dB/100ft |
540 MHz | 3.41 dB/100ft |
720 MHz | 3.96 dB/100ft |
750 MHz | 4.05 dB/100ft |
1000 MHz | 4.70 dB/100ft |
1500 MHz | 5.83 dB/100ft |
2000 MHz | 6.80 dB/100ft |
2250 MHz | 7.25 dB/100ft |
3000 MHz | 8.48 dB/100ft |
4500 MHz | 10.66 dB/100ft |
6000 MHz | 12.47 dB/100ft |
12000 MHz | 19.45 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
4.0 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 16.0 pF/ft (52.5 pF/m) | 75 Ohm | 85% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +75°C |
Bend Radius
Installation Min. |
---|
3.2 in (81 mm) |
Max. Pull Tension |
84 lbs (38 kg) |
---|---|
Bulk Cable Weight |
55 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
4794P |
History
Update and Revision |
Revision Number: 0.403 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.403 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
4794R 0101000 | Black | Reel | 1,000 ft | 612825379201 | C |
4794R 0102500 | Black | Reel | 2,500 ft | 612825379218 | C Z |
4794R 0061000 | Blue, Light | Reel | 1,000 ft | 612825395331 | |
4794R N3U1000 | Mil Green | Reel | 1,000 ft | 612825395324 |