Product Number: 8627

Electronic, 4 C #14 Str TC, PVC Ins, PVC Jkt

Electronic, 4 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 AWG 19x27 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.166 in (4.22 mm) Black, White, Red, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.490 in (12.4 mm)

Overall Cable Diameter (Nominal)

0.490 in (12.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.73 Ohm/1000ft 18 pF/ft (59 pF/m) 13.6 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.9 in (120 mm) 4.9 in (120 mm)

Max. Pull Tension

190 lbs (86 kg)

Bulk Cable Weight

139 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.508 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.508 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8627 060100 Chrome Reel 100 ft 612825213680 C
8627 0601000 Chrome Reel 1,000 ft 612825213697 C