Product Number: 8471NH
Electronic, 2 C #16 Str TC, LSZH Ins, LSZH Jkt
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, LSZH Insulation, LSZH Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
16 | 19x29 | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.67 mm (0.105 in) | Black & White | Flame Retardant |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.89 mm (0.035 in) | 7.1 mm (0.28 in) |
Overall Cable Diameter (Nominal) |
7.1 mm (0.28 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
14.7 Ohm/km (4.48 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 7.1 Amps per Conductor |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-20°C To +75°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Installation Min. |
---|
71 mm (2.8 in) |
Max. Pull Tension |
127 N (28.6 lbf) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.391 Revision Date: 12-02-2024 |
---|
Information
Update and Revision |
Revision Number: 0.391 Revision Date: 12-02-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8471NH.01500 | Blue | Reel | 500 m | 8719605018359 |
8471NH.00152 | Chrome | Reel | 152 m | 8719605018328 |
8471NH.00305 | Chrome | Reel | 305 m | 8719605018335 |
8471NH.00500 | Chrome | Reel | 500 m | 8719605018342 |