Product Number: 87761
Electronic, 2 C #22 Str TC, FEP Ins, OS, PVDF Jkt, CMP
High Temperature Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVDF Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.042 in (1.1 mm) | Black, Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.014 in (0.36 mm) | 0.116 in (2.95 mm) |
Overall Cable Diameter (Nominal) |
0.116 in (2.95 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 42 Ohm | 9 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.2 in (30 mm) | 1.2 in (30 mm) |
Max. Pull Tension |
27.3 lbs (12.4 kg) |
---|---|
Bulk Cable Weight |
12 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, UV Resistance |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
8761 |
History
Update and Revision |
Revision Number: 0.530 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.530 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
87761 002500 | Red | Reel | 500 ft | 612825216049 | C |
87761 0021000 | Red | Reel | 1,000 ft | 612825216032 | C |
87761 0025000 | Red | Reel | 5,000 ft | 612825216056 |