Product Number: 8777LS
Audio, Control & Instrument, #22-3pr, PP, Indiv. Foil, LSZH Jkt, SWA
Audio, Control & Instrument Cable, 3-Pair, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, individually shielded pairs (100% coverage), 22 AWG stranded tinned copper drain wire, LSZH jacket, Steel Wire Armor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
22 | 7x30 | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PP - Polypropylene | 1.27 mm (0.0500 in) | Black & Red, Black & White, Black & Green |
Red, Green, Blue |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | each pair |
Polyester | each pair |
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Color |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.89 mm (0.035 in) | 7 mm (0.28 in) | Chrome (RAL 7037) |
Armor
Armor Type & Material | Armor Thickness | Coverage |
---|---|---|
SWA - Steel Wire Armor | 0.9 mm (0.035 in) | Min. 95% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.35 mm (0.0531 in) | 11.5 mm (0.453 in) |
Overall Cable Diameter (Nominal) |
11.5 mm (0.453 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
49.2 Ohm/km (15.0 Ohm/1000ft) | 34.8 Ohm/km (10.6 Ohm/1000ft) | 98.4 pF/m (30.0 pF/ft) | 180.4 pF/m (54.99 pF/ft) | 50 Ohm | 2 A |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Installation Min. |
---|
115 mm (4.53 in) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.265 Revision Date: 12-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.265 Revision Date: 12-05-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8777LS.00500 | Black | Reel | 500 m | 8719605019578 |
8777LS.001000 | Black | Reel | 1,000 m | 8719605019561 |