Product Number: 9902
Transceiver 10BASE5, #20-5pr, FPO, Isolated Shields, PVC Jkt, CM
IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, Datalene® insulation, twisted pairs, overall polyester isolation tape + Duofoil® + tinned copper braid shield (95% coverage), drain wire, light gray PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IEEE 802.3 Transceiver Cable |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 5 | 20 AWG | 7x28 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.02 in (0.51 mm) | 0.077 in (2.0 mm) | Gray & White, Yellow & Orange, Blue & Green, Red & Brown, Red & Black | HDPE |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 20 AWG (7x28) TC |
Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.04 in (1.0 mm) | 0.495 in |
Overall Cable Diameter (Nominal) |
0.495 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
11.4 Ohm/1000ft | 16.7 pF/ft (54.8 pF/m) | 29.5 pF/ft (96.8 pF/m) | 78 Ohm | 78% | 5.6 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
150 V (CL2), 30 V (AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.95 in (126 mm) | 4.95 in |
Max. Pull Tension |
248.6 lbs (112.8 kg) |
---|---|
Bulk Cable Weight |
138 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 800, Article 725 |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
IEEE Compliance |
IEEE 802.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Polyester separator tape over cabled pairs |
---|
History
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9902 E4X1000 | Gray, Light Dec | 612825260264 | C |
9902 E4X500 | Gray, Light Dec | 612825260271 | C |