Product Number: 2137A
Category 5e Indoor/Outdoor OSP/CM-LS LSZH Cable
CAT5e (200MHz), 4-Pair, U/UTP-Unshielded, CM-LS Rated, Premise Horizontal OSP Cable, 24 AWG Solid Bare Copper Conductors, Polyolefin Insulation, Gel-filled, UV Resistant Flame Retardant Polyolefin Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSP-Outdoor, CM-LS, Low Smoke, Indoor/Outdoor, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422 |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material |
---|
PO - Polyolefin |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Water Penetration |
GR 421‐CORE para. 4.3.5.1, ANSI/ICEA S‐107‐704 para. 8.2.1, ANSI/ICEA S-99-689 |
---|
Outer Jacket
Material | Material Trade Name | Nominal Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.251 in | No |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5.0 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 15 pF/ft |
Delay
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.0 dB/100m | 65.3 dB | 62.3 dB | 63.3 dB | 60.3 dB | 63.8 dB | 60.8 dB | 20.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
4 MHz | 4.1 dB/100m | 56.3 dB | 53.3 dB | 52.2 dB | 49.2 dB | 51.8 dB | 48.8 dB | 23.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
8 MHz | 5.8 dB/100m | 51.8 dB | 48.8 dB | 46.0 dB | 43.0 dB | 45.7 dB | 42.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
10 MHz | 6.5 dB/100m | 50.3 dB | 47.3 dB | 43.8 dB | 40.8 dB | 43.8 dB | 40.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
16 MHz | 8.2 dB/100m | 47.2 dB | 44.2 dB | 39.0 dB | 36.0 dB | 39.7 dB | 36.7 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
20 MHz | 9.3 dB/100m | 45.8 dB | 42.8 dB | 36.5 dB | 33.5 dB | 37.8 dB | 34.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
25 MHz | 10.4 dB/100m | 44.3 dB | 41.3 dB | 33.9 dB | 30.9 dB | 35.8 dB | 32.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
31.25 MHz | 11.7 dB/100m | 42.9 dB | 39.9 dB | 31.2 dB | 28.2 dB | 33.9 dB | 30.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
62.5 MHz | 17.0 dB/100m | 38.4 dB | 35.4 dB | 21.4 dB | 18.4 dB | 27.9 dB | 24.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
100 MHz | 22.0 dB/100m | 35.3 dB | 32.3 dB | 13.3 dB | 10.3 dB | 23.8 dB | 20.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
155 MHz | 28.1 dB/100m | 32.4 dB | 29.4 dB | 4.4 dB | 1.4 dB | 20.0 dB | 17.0 dB | 18.8 dB | ||
200 MHz | 32.4 dB/100m | 30.8 dB | 27.8 dB | 17.8 dB | 14.8 dB | 18.0 dB |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
-20°C To +75°C |
---|---|
UL Temp Rating |
75°C |
Storage Temperature Range |
-40°C To +75°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Cold Bend Test |
-20°C Compliance per UL 1581 |
---|---|
Bulk Cable Weight |
35 lbs/1000ft |
Max. Pull Tension |
25 lbs |
Min. Bend Radius During Installation |
2.5 in |
Min. Bend Radius/Minor Axis |
1.0 in |
Standards
NEC/(UL) Compliance |
CM-LS |
---|---|
CEC/C(UL) Compliance |
CM-LS |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class D |
Data Category |
Category 5e |
ANSI Compliance |
S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568-C.2 Category 5e |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2017-07-10 |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Burial |
Yes - Engineered burial only |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
Yes |
Suitability - Oil Resistance |
No |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL 1685 (UL Loading-Limited Smoke) |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values over 100 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in Buildings in Wet Locations. Not recommended for Direct Burial applications without additional crush and impact protection. Sunlight Resistant (Black Jacket Only). |
---|
History
Update and Revision |
Revision Number: 0.454 Revision Date: 03-17-2025 |
---|
Information
Update and Revision |
Revision Number: 0.454 Revision Date: 03-17-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
2137A 0101000 | Black | 612825321255 |