Product Number: Ind REVConn C6A STP Plug
DataTuff Industrial REVConnect RJ45 Plug CAT6A STP
Industrial REVConnect IP20 RJ45 Shielded CAT6A Plug with Universal Core
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
TIA Screened Category 6A , ISO Class EA, 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
0.73 |
---|---|
Width |
1.1 |
Depth |
1.81 |
Wiring Scheme |
T568A/B |
Packaging |
Individually packaged in a plastic bag. |
Weight |
0.048 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | Copper Clad Flexible PCB, Gold plated contacts over Palladium/Nickel | RJ45 |
Rear Connection | Copper Clad Flexible PCB, Gold plated contacts over Palladium/Nickel | Ind REVConnect |
Connector Body | Nickel plated zinc alloy diecast |
Electrical Characteristics
Dielectric Strength |
1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Termination Resistance |
2.5 m-Ohm |
Temperature Range
Installation Temperature Range |
-40°C To +70°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-40°C To +70°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Tool Compatibility |
RVUTT01 Termination Tool |
Plug /Jack Compatibility |
RJ45, RJ11 |
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
750 cycles |
Termination Rear Connection |
Mated Connection |
Termination Rear Connection Durability |
200 cycles |
Cable/Connector Retention |
25 lbs. |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94V-0 |
---|---|
TIA/EIA Compliance |
Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL2043 Air Handling Spaces |
---|---|
Safety Listing |
c(UL)us Listed |
Related Part Numbers
Related Parts |
Refer to REVConnect WAP - CAMERA Compatibility Guide |
---|
Product Notes
Notes |
Please see Installation Guide PX106884. |
---|
History
Update and Revision |
Revision Number: 0.171 Revision Date: 09-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.171 Revision Date: 09-19-2024 |
---|
Part Numbers
Item # | Color |
---|---|
RVAIP2SME-S1 | Metal |