Lumberg Automation M12 Push Pull Portfolio
The Lumberg Automation M12 Push Pull Connector is quick and easy to install. Simply push connectors into sockets – no screwing in or tools required.
Features & Benefits
- Innovative new technology that ensures secure contact without tools for torque even in tight spaces, such as on IO modules of switches
- Simplified installation by eliminating the need to screw in connectors, which is more comfortable for users and reduces installation time by up to 80%
- Exceptional ingress protection (IP) and vibration resistance to withstand the demands of harsh transportation and industrial environments
In harsh transportation and industrial settings, reliable connectivity is essential to collect and transfer data and promote uptime objectives. The M12 Push Pull Connector answers the call with a simple, secure contacting method that saves installation time and protects against accidental disconnects.
The connector conforms with IEC 61076-2-010 and meets standards for vibration and external force resistance.
Your query has an error: Request Error.
Related Resources