Hirschmann IT Dragonfly Radios for Railway Applications

Hirschmann IT Dragonfly DAP847 Railway Wi-Fi 6 Radios meet the specific train-to-ground communications requirements for rail systems. The client radios can roam reliably from one access point to the next to provide continuous connectivity, supporting both passenger and system communications. These uninterrupted communications between trains and trackside systems are essential to promote safety and maximize uptime.

Features & Benefits

  • Highly reliable Wi-Fi 6 connections, designed for train-to-ground applications requiring low latency or high bandwidth, result in fewer dropped connections.
  • Long product life with a ruggedized design, conformal coating and relatively small size meets the demands of onboard and wayside applications.
  • High-performance roaming supports demanding passenger rail applications.
  • Plug-and-play deployment with the Dragonfly Access Point Virtual Controller (DAC), providing easy and convenient DAP847 access point management.
Product DescriptionPort Type and QuantityRadio ProtocolType
Dragonfly Outdoor Wi-Fi 6 (802.11ax) Access Point, PoE PD, Extended Temp with Conf. Coating1 × 10/100/1000/2500 Mbps M12 X-code, Eth0, PoE PD (IEEE 802.3bt) 1 × Reset ButtoIEEE 802.11a/b/g/n/ac/ax; up to 2.975 Gbps (2.402 Gbps in 5 GHz and 573 Mbps in 2.4 GHz) data rateDAP847-RWAPKT899EHH
Dragonfly Outdoor Wi-Fi 6 (802.11ax) Access Point, PoE PD and 24V/110VDC, Extended Temp with Conf....1 × 10/100/1000/2500 Mbps M12 X-code, Eth0, PoE PD (IEEE 802.3bt) 1 × Reset ButtonIEEE 802.11a/b/g/n/ac/ax; up to 2.975 Gbps (2.402 Gbps in 5 GHz and 573 Mbps in 2.4 GHz) data rateDAP847-RWAKKT899EHH
Dragonfly Outdoor Wi-Fi 6 (802.11ax) Client, PoE PD, Extended Temp with Conf. Coating1 × 10/100/1000/2500 Mbps M12 X-code, Eth0, PoE PD (IEEE 802.3bt) 1 × Reset ButtonIEEE 802.11a/b/g/n/ac/ax; up to 2.975 Gbps (2.402 Gbps in 5 GHz and 573 Mbps in 2.4 GHz) data rateDAP847-RWCPKT899EHH
Dragonfly Outdoor Wi-Fi 6 (802.11ax) Client, PoE PD and 24V/110VDC, Extended Temp with Conf. Coating1 × 10/100/1000/2500 Mbps M12 X-code, Eth0, PoE PD (IEEE 802.3bt) 1 × Reset ButtonIEEE 802.11a/b/g/n/ac/ax; up to 2.975 Gbps (2.402 Gbps in 5 GHz and 573 Mbps in 2.4 GHz) data rateDAP847-RWCKKT899EHH
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase