Product Number: FC3X06LDMF
FX ECX CASS OM3 06P MPO12(F) LC_DX TYPE-A AQ_ADP
FX ECX CASSETTE, OM3, 06 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A, AQUA ADAPTERS
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
---|
Construction
Weight |
0.500 lbs |
---|---|
Height |
1.290 in. |
Width |
6.340 in |
Depth |
8.696 in |
Physical Specifications
Max Capacity |
12 Fibers |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-10°C to +75°C |
Product Material
Materials
Description | Material | Color | Type |
---|---|---|---|
Front Connector/Adapter | Plastic - UL94V-0 | Aqua | LC Duplex |
Rear Connector/Adapter | Plastic - UL94V-0 | Aqua | MPO Female |
Cassette Assembly | PC/ABS | Black |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Related Parts |
FX ECX Patch Panels, Patch Cords, MPO Trunks |
---|
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box |
---|---|
Notes |
For more information, please refer to our website at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.9 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.9 Revision Date: 05-31-2024 |
---|