...
  • family collage

Fiber LAN Cassettes & Frames

Belden’s LAN Cassettes and Frames fit within our FiberExpress Enterprise Closet X® (FX ECX) Patch Panel platform for low to medium density applications. A complete family of cassettes and frames is available with LC, SC, ST and MPO connectors or adapters. Support for all modern field-termination techniques including pre-terminated cassettes, various splice cassettes and adapter frames. Supports mixed-media copper/fiber using KeyConnect frames. Splitter cassettes support PON applications.

Features & Benefits

  • Save Time & Waste: Pre-routed pigtail cassettes reduce installation time and waste on the jobsite
  • Simplified Fiber Routing & Cassette Pinch Point Elimination: ECX Splice Cassettes integrate slack management into the cassette lid
  • Enhanced Maintenance Capabilities: Easily inserted or removed from the front or rear of the ECX Housing
  • Flexible: Mixed media copper/fiber within same LAN Housing
  • Save Floor Space: The Single-Cassette Holders allow rack and floor space to be preserved by wall mounting or DIN Rail mounting
Spinning Asset Embed
Standard Type-A Cassettes (Base 12)
Standard SR4 Cassettes (Base 8)
Patch Ports (Fibers)Trunk Ports OM3 OM4 OM5OS2 - Blue OS2/APC - Green
12 (24) 3FC3X12LD4FFC4X12LD4FFCSX12LD4F---
8 (16) 2FC3X08LD4FFC4X08LD4FFCSX08LD4F---
4 (8) 1FC3X04LD4FFC4X04LD4FFCSX04LD4F---
Field-terminated cassette
Patch Ports (Fibers)OM1OM3OM4OM5OS2 - BlueOS2/APC - Green
LC Duplex
6(12)FC1X06LDFTFC3X06LDFTFC4X06LDFTFC5X06LDFTFCSX06LDFTFCSX06LAFT
12(24)FC1X12LDFTFC3X12LDFTFC4X12LDFTFC5X12LDFTFCSX12LDFTFCSX12LAFT
SC Duplex 
6(12)FC1X06SDFTFC3X06SDFTFC4X06SDFTFC5X06SDFTFCSX06SDFTFCSX06SAFT
SC Simplex
6(6)FC1X06SCFTFC3X06SCFTFC4X06SCFTFC5X06SCFTFCSX06SCFTFCSX06SBFT
12(12)FC1X12SCFTFC3X12SCFTFC4X12SCFTFC5X12SCFTFCSX12SCFTFCSX12SBFT
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase