Product Number: 8410

Microphone Cable, 1 Conductor 25 AWG, TC

25 AWG stranded (7x33) composite copper conductor, EPDM rubber insulation, rayon braid + TC braid shield (80% coverage), cotton serve, cotton serve, EPDM rubber jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Microphone, Musical Instrument

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
25 Stranded TC+TCCS - Tinned Copper (High Conductivity) + Tinned Copper Covered Steel (High Conductivity) 0.021 in 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
EPDM - Ethylene Propylene Diene Monomer 0.154 in 0.058 in

Outer Shield

Type Material Coverage [%]
Braid Rayon® 80%
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Separator Material
EPDM - Ethylene Propylene Diene Monomer 0.245 in 0.024 in Cotton Serve

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
45.1 Ohm/1000ft 45.1 Ohm/1000ft 5.8 Ohm/1000ft 5.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
33 pF/ft

Impedance

Nominal Characteristic Impedance
52 Ohm

Current

Max. Recommended Current [A]
1.9 Amps per Conductor at 25ºC

Voltage

Non-UL Voltage Rating
3000 V DC

Non-UL Temp Rating

60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

37 lbs/1000ft

Max. Pull Tension

60 lbs

Min. Bend Radius/Minor Axis

2.5 in

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.365 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.365 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8410 010500 Black Reel 500 ft 612825206309