Product Number: 4855ANH

12 GHz Coax, 4K UHD Precision Video Coax, RG-59 Mini, 75 Ohm, 23 AWG Solid SC, LSZH Jkt

12 GHz Coax, 4K UHD Precision Video Cable, RG-59 Mini, 75 Ohm, 23 AWG solid .023" silver plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), LSZH jacket.

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Suitable Applications

SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 23 AWG Solid 0.023 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.102 in (2.59 mm) White

Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.159 in (4.04 mm)

Overall Cable Diameter (Nominal)

0.159 in (4.04 mm)

Return Loss

Frequency Min. Return Loss
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.39 dB/100ft
3.58 MHz 0.78 dB/100ft
5 MHz 0.92 dB/100ft
6 MHz 1 dB/100ft
7 MHz 1.08 dB/100ft
10 MHz 1.2 dB/100ft
12 MHz 1.3 dB/100ft
25 MHz 1.8 dB/100ft
55 MHz 2.6 dB/100ft
67.5 MHz 2.83 dB/100ft
71.5 MHz 2.93 dB/100ft
88.5 MHz 3.22 dB/100ft
100 MHz 3.39 dB/100ft
135 MHz 3.84 dB/100ft
143 MHz 4.00 dB/100ft
180 MHz 4.41 dB/100ft
270 MHz 5.44 dB/100ft
360 MHz 6.34 dB/100ft
540 MHz 7.85 dB/100ft
720 MHz 9.09 dB/100ft
750 MHz 9.28 dB/100ft
1000 MHz 10.8 dB/100ft
1500 MHz 13.2 dB/100ft
2000 MHz 15.3 dB/100ft
2250 MHz 16.3 dB/100ft
3000 MHz 19.0 dB/100ft
4500 MHz 23.6 dB/100ft
6000 MHz 27.7 dB/100ft
12000 MHz 41.2 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
19.7 Ohm/1000ft (64.6 Ohm/km) 3.9 Ohm/1000ft (13 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 82%

Voltage

Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Temperature

UL Temperature Operating
75°C -30°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.59 in (40.4 mm) 1.59 in (40.4 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.198 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.198 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length UPC
4855ANH G753280 Aqua Reel 100 m 612825443452
4855ANH G751000 Aqua Reel 305 m 612825443353
4855ANH G751640 Aqua Reel 500 m 612825443407
4855ANH 0103280 Black Reel 100 m 612825443490
4855ANH 0101000 Black Reel 305 m 612825443391
4855ANH 0101640 Black Reel 500 m 612825443445
4855ANH 0063280 Blue Reel 100 m 612825443476
4855ANH 0061000 Blue Reel 305 m 612825443377
4855ANH 0061640 Blue Reel 500 m 612825443421
4855ANH N3U3280 Green Reel 100 m 612825443469
4855ANH N3U1000 Green Reel 305 m 612825443360
4855ANH N3U1640 Green Reel 500 m 612825443414
4855ANH 0071000 Purple Reel 305 m 612825443384
4855ANH 0071640 Purple Reel 500 m 612825443438