Product Number: 189841
RS485, 1 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CCA Armor, PVC Jkt, CM
RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Continuous Cast Aluminum Armor, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene | 0.023 in (0.58 mm) | White/Blue Stripe & Blue/White Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.232 in (5.89 mm) |
Armor
Armor Type & Material |
---|
CCAA - Continuously Corrugated Aluminum Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.515 in (13.1 mm) |
Overall Cable Diameter (Nominal) |
0.515 in (13.1 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence |
---|---|
Pair(s) | 120 Ohm |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (CM) |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance |
---|---|
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
History
Update and Revision |
Revision Number: 0.60 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.60 Revision Date: 02-15-2024 |
---|