Product Number: 3085A

DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, CPE Jkt, CMG, CL2

DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, CPE Outer Jacket, CMG, CL2

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 22 AWG 19x34 TC - Tinned Copper
Data Pair(s) 1 24 AWG 19x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.072 in (1.8 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.026 in (0.66 mm) 0.077 in (2.0 mm) Blue & White

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
CPE - Chlorinated Polyethylene 0.033 in (0.84 mm) 0.280 in (7.11 mm)

Table Notes

Jacket OD +/- 0.005

Overall Cable Diameter (Nominal)

0.280 in (7.11 mm)

Electricals

Element Nom. Conductor DCR Max. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 18.2 Ohm/1000ft 17.5 Ohm/1000ft 7.95 Ohm/1000ft (26.1 Ohm/km) 6 Amps per Conductor at 30ºC
Data Pair(s) 28.8 Ohm/1000ft (94.5 Ohm/km) 28 Ohm/100m 7.45 Ohm/1000ft (24.4 Ohm/km) 12.0 pF/ft (39.4 pF/m) 120 Ohm 75% 6 Amps per Conductor at 30ºC

Nom. Outer Shield DCR

5 Ohm/1000ft (16 Ohm/km)

High Frequency

Element Frequency [MHz] Max. Insertion Loss (Attenuation)
Data Pair(s) 0.125 .29 dB/100ft
0.5 0.5 dB/100ft
1 0.7 dB/100ft

Voltage

UL Voltage Rating
300 V (CMG, CL2)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.8 in (71 mm) 2.8 in (71 mm)

Max. Pull Tension

70.06 lbs (31.78 kg)

Bulk Cable Weight

46 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ODVA Class 2 Thin

Notes

Thin. Meter marks on jacket to aid users in installation. ODVA Devicenet is an Open DeviceNet Vendor Association, Inc. trademark.

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
3085A 5601000 Yellow, Bright Reel 1,000 ft 612825140993 C
3085A 5602000 Yellow, Bright Reel 2,000 ft 612825141006 C
3085A 5605000 Yellow, Bright Reel 5,000 ft 612825141020 C Z