Product Number: 3126A

DeviceBus® for Square D/Seriplex®, 3 Pr #12+16+22 Str TC, PVC+PVC+PO Ins, OS (Data), PVC Jkt, CM

DeviceBus® for Square D/Seriplex®, 3 Pair 12+16+22AWG (65x30+26x30+7x30) Tinned Copper, PVC+PVC+PO Insulation, Overall Beldfoil® (Data Pair Only) Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

AWG Stranding Material No. of Conductors
16 26x30 TC - Tinned Copper 2
22 7x30 TC - Tinned Copper 2
12 65x30 TC - Tinned Copper 2

Conductor Count

6

Insulation

Element Material Nominal Wall Thickness
16 AWG PE - Polyethylene 0.025 in
22 AWG PE - Polyethylene 0.0405 in
12 AWG PVC - Polyvinyl Chloride 0.018 in

Color Chart

Number Color
1 (16 AWG) Red and Black
2 (22 AWG) Green and White
3 (12 AWG) White/Red and White/Black

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22 7x30

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Separator Material
PVC - Polyvinyl Chloride .486 x .363 in 0.039 in PO - Polyolefin (Foam) Tape

Cabling

Lay Direction
Left Hand

Conductor DCR

Element Max. Outer Shield DCR Nominal Conductor DCR Nominal Outer Shield DCR
16 AWG 16 Ohm/1000ft 4.49 Ohm/1000ft 16 Ohm/1000ft
22 AWG 18.1 Ohm/1000ft
12 AWG 1.8 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Shield
16 AWG 28 pF/ft
22 AWG 16 pF/ft

Impedance

Nominal Characteristic Impedance
120 Ohm

Delay

Nominal Velocity of Propagation (VP) [%] Nominal Velocity of Propagation (VP) Description
78% 16 & 22 AWG
78% 12 AWG
48%

Voltage

UL Description UL Voltage Rating
CL2 300 V RMS
CM

UL Temp Rating

75°C

Operating Temperature Range

-20°C to +75°C

Bulk Cable Weight

105 lbs/1000ft

Max. Pull Tension

262 lbs

NEC Articles

Article 725, Article 800

NEC/(UL) Compliance

CL2, CM

CEC/C(UL) Compliance

CM

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.346 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.346 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
3126A 0031000 Orange Reel 1,000 ft 612825142041