Product Number: 7895A

DeviceBus®, 2 Pr #18+20 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, CMG, PLTC

DeviceBus® for ODVA DeviceNet™, 2 Pair 18+20AWG (19x30+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CMG, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 18 AWG 19x30 TC - Tinned Copper
Data Pair(s) 1 20 AWG 19x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.080 in (2.0 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.040 in (1.0 mm) 0.129 in (3.28 mm) Blue & White

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.378 in (9.60 mm)

Table Notes

Jacket OD +/- 0.010

Overall Cable Diameter (Nominal)

0.378 in (9.60 mm)

Electricals

Element Nom. Conductor DCR Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 6.9 Ohm/1000ft 6.9 Ohm/1000ft 4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair)
Data Pair(s) 10.9 Ohm/1000ft (35.8 Ohm/km) 10.9 Ohm/100m 12 pF/ft (39 pF/m) 120 Ohm 75%

Nom. Outer Shield DCR

3.2 Ohm/1000ft (10 Ohm/km)

High Frequency

Element Frequency [MHz] Max. Insertion Loss (Attenuation)
Data Pair(s) 0.125 .29 dB/100ft
0.5 0.5 dB/100ft
1 0.7 dB/100ft

Voltage

UL Voltage Rating
300 V (CMG, PLTC), 600 V (UL AWM 20201)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in (97 mm)

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

76 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

AWM Compliance

AWM 20201

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

ODVA Cable III

Notes

Mid. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark.

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7895A T5U500 Gray T5U Reel 500 ft 612825190806
7895A T5U1000 Gray T5U Reel 1,000 ft 612825190790 C
7895A T5U5000 Gray T5U Reel 5,000 ft 612825190813 C Z