Product Number: 82760

Electronic, 2 C #18 Str TC, FEP Ins, OS, PVC Jkt, CMP

Electronic Cable, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.057 in (1.4 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.146 in (3.71 mm)

Overall Cable Diameter (Nominal)

0.146 in (3.71 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 7.05 Ohm/1000ft 51 pF/ft (170 pF/m) 97 pF/ft (320 pF/m) 35 Ohm 69% 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.46 in (37.1 mm) 1.46 in (37.1 mm)

Max. Pull Tension

62 lbs (28 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8760

Update and Revision

Revision Number: 0.540 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.540 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
82760 877U500 Natural UnReel 500 ft 612825197737
82760 8771000 Natural Reel 1,000 ft 612825197744 C
82760 877U1000 Natural UnReel 1,000 ft 612825197720
82760 8775000 Natural Reel 5,000 ft 612825197751