Product Number: 8477
Electronic, 2 C #12 Str TC, PVC Ins, PVC Jkt, CL3R
Electronic, 2 Conductor 12AWG (65x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CL3R
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.158 in (4.01 mm) | Black & White |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.386 in (9.80 mm) |
Overall Cable Diameter (Nominal) |
0.386 in (9.80 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 1.78 Ohm/1000ft | 35 pF/ft (110 pF/m) | 30 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (CL3R), 600 V (UL AWM 2587) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C | -20°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.9 in (99 mm) | 3.9 in (99 mm) |
Max. Pull Tension |
169 lbs (76.7 kg) |
---|---|
Bulk Cable Weight |
79 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1666 Riser, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, CL3R |
AWM Compliance |
AWM 2587 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
See NEC Guidelines for applicable CL3 voltage ratings. |
---|
History
Update and Revision |
Revision Number: 0.518 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.518 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8477 060500 | Chrome | Reel | 500 ft | 612825208662 | C |
8477 060U500 | Chrome | UnReel | 500 ft | 612825208648 | |
8477 0601000 | Chrome | Reel | 1,000 ft | 612825208655 | C |
8477 0605000 | Chrome | Reel | 5,000 ft | 612825208679 | C Z |