Product Number: 8762ELW
Electronic, 2 C #20 Str TC, PE ins, OS, LSNH Jkt, 300V, Cca
Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, Cca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene | 1.78 mm | 0.05 mm | 0.016 in |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Clear |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 / 12 µm | TC - Tinned Copper | AWG20/7 | 7x28 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.4 mm | 0.9 mm |
Construction and Dimensions
Stranding
Twists |
---|
6 twist/ft |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
31.2 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
88.6 pF/m | 160.8 pF/m |
Inductance
Nominal Inductance | Nominal Pair Inductance |
---|---|
0.18 µH/ft | 0.591 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
56 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 3.9 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
210 N |
Min. Bend Radius During Installation |
54 mm |
Min. Bend Radius/Minor Axis |
2 in |
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor - Euroclass Cca |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.40 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.40 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # |
---|
8762ELW.00305 |