Product Number: 87777

Audio, Control & Instrument, #22-3pr, FEP, Indiv. Foil, PVDF Jkt, CMP

Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductor, FEP insulation, twisted pairs individually shielded with Beldfoil® (100% coverage), overall jacket per table below, 22 AWG stranded tinned copper drain wire.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
22 7x30 TC - Tinned Copper 0.03 in 3

Conductor Count

6

Insulation

Material Nominal Wall Thickness
FEP - Fluorinated Ethylene Propylene 0.01 in

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 100% TC - Tinned Copper 22 Stranded

Outer Shield

Material Drainwire AWG
No Shield 22

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVDF - Polyvinylidene Fluoride 0.234 in 0.014 in

Conductor DCR

Individual Pair Nominal Shield DCR Max. Conductor DCR
11.3 Ohm/1000ft 160 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft 67 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

Delay

Max. Delay Skew Nominal Delay Nominal Velocity of Propagation (VP) [%]
69 ns/100m 1.47 ns/ft 69%

Current

Max. Recommended Current [A]
3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-20°C To +150°C

Bulk Cable Weight

36 lbs/1000ft

Max. Pull Tension

82 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

NFPA 262 Plenum Flame Test (UL910)

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

8777

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.348 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.348 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
87777 0021000 Red 612825216209
87777 002500 Red 612825216216