Product Number: 89696
POS Cable, #22-2pr, BC, FEP, O/A Foil+55% TC Braid, FEP Jkt, CMP
Computer POS Cable, 22 AWG solid bare copper conductors, solid FEP insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (55% coverage), 22 AWG solid tinned copper drain wire, FEP jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
point of sale; rs-485 applications; extreme high/low temperature environments; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | TC - Tinned Copper | 2 |
Conductor Count |
4 |
---|
Insulation
Material | Material Trade Name |
---|---|
FEP - Fluorinated Ethylene Propylene | Teflon® |
Color Chart
Number | Color |
---|---|
1 | Blue & White with Blue Stripe |
2 | Orange & White with Orange Stripe |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | Solid |
Braid | 2 | Tinned Copper (TC) | 55% |
Table Notes |
Polyester Tape |
---|
Outer Jacket
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | Teflon® | 0.262 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
16.5 Ohm/1000ft | 4.2 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
15.5 pF/ft | 27 pF/ft |
Inductance
Nominal Inductance |
---|
0.15 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
Delay
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
69.5 ns/100m | 1.46 ns/ft | 70% |
High Frequency
Frequency [MHz] |
---|
0.3 MHz |
0.6 MHz |
1 MHz |
1.5 MHz |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-70°C To +200°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
41.1 lbs/1000ft |
---|---|
Max. Pull Tension |
65 lbs |
Min. Bend Radius/Minor Axis |
5.5 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 Plenum Flame Test (UL910) |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
9696 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Product Notes
Notes |
Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.339 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.339 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
89696 0101000 | Black | 612825221081 |