Product Number: 9566

Audio, Control & Instrument, #24-6pr, PVC, PVC Jkt, CMG

Audio, Control & Instrument Cable, 24 AWG solid tinned copper conductors, PVC insulation, twisted pairs, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 24 Solid TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.041 in (1.0 mm) White & Blue, White & Orange, White & Green, White & Brown, White & Gray, Red & Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.289 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
32.8 Ohm/1000ft 22 pF/ft (72 pF/m) 1.4 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.89 in (73.4 mm) 2.89 in

Max. Pull Tension

61 lbs (28 kg)

Bulk Cable Weight

40 lbs/1000ft

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.333 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.333 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9566 060500 Chrome Reel 500 ft 612825256052 C
9566 060U500 Chrome UnReel 500 ft 612825256038
9566 0601000 Chrome Reel 1,000 ft 612825256045 C
9566 060U1000 Chrome UnReel 1,000 ft 612825256021