Product Number: 9585
Audio, Control & Instrument, #24-25pr, PVC, PVC Jkt, CMG
Audio, Control & Instrument Cable, 24 AWG solid tinned copper conductors, PVC insulation, twisted pairs, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 25 | 24 | Solid | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.041 in (1.0 mm) | White & Blue, White & Orange, White & Green, White & Brown, White & Gray, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Gray, Black & Blue, Black & Orange, Black & Green, Black & Brown, Black & Gray, Yellow & Blue, Yellow & Orange, Yellow & Green, Yellow & Brown, Yellow & Gray, Purple & Blue, Purple & Orange, Purple & Green, Purple & Brown, Purple & Gray |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.04 in (1.0 mm) | 0.48 in |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
32.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 1 Amp per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 150 V (AWM 2576) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.8 in (120 mm) | 4.8 in |
Max. Pull Tension |
255 lbs (116 kg) |
---|---|
Bulk Cable Weight |
134 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
---|---|
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2576 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.324 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.324 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9585 060500 | Chrome | Reel | 500 ft | 612825256274 | C |
9585 0601000 | Chrome | Reel | 1,000 ft | 612825256267 | C |