Product Number: FI3M012P2

Indoor Plenum OM3 Mini-Distribution 12 Fibers

FX Indoor OM3 Mini Distribution 12 Fibers OFNP 3.0 mm Aqua Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Indoor, data center, patching, inside cabinets, workstation equipment connections

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.118 in (3.0 mm)

Color

Aqua

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.2 dB/km

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

220 N (50 lbf)

Max. Tensile Strength During Operation

75 N (17 lbf)

Crush Resistance

35 N/cm

Bulk Cable Weight

5.2 lbs/kft (7.81 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

Telcordia Compliance

GR-409

Update and Revision

Revision Number: 0.95 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.95 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type UPC
FI3M012P2 Aqua Reel 612825288084