Product Number: 76401TS

MachFlex™, 2 C #28 Str TC, SRPVC Ins, OS+TC Brd, PVC Jkt, CMG

MachFlex™ for High Flex, 2 Conductor 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 28 AWG 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.035 in (0.89 mm) Black and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.186 in

Overall Cable Diameter (Nominal)

0.186 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Inductance Cond-Grnd Max. Current
Pair(s) 65 Ohm/1000ft 27 pF/ft (89 pF/m) 49 pF/ft (160 pF/m) 70 Ohm 0.22 µH/ft 1.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -10°C To 105°C (Static), 5°C To 105°C (Dynamic)

Bend Radius

Stationary Min. Installation Min.
1.86 in (47.2 mm) 1.86 in

Max. Pull Tension

7.6 lbs (3.4 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2661, AWM 10002, AWM I/II A/B

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.146 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.146 Revision Date: 02-15-2024


Part Numbers

Item # Color Putup Type UPC
76401TS 008100 Gray Reel 612825411154
76401TS 0081000 Gray Reel 612825411161