Product Number: 558GMS

Access Control, 18c (#18-4c, #22-6c Foil, #22-4, #22-4), CMR, Banana Peel®

Access Control Cable, Riser-CMR, 4-18 AWG conductors, 6-22 AWG conductors with Beldfoil® shield, 4-22 AWG conductors, 4-22 AWG conductors, All conductors stranded bare copper with FR-PVC insulation, Each cable has PVC jacket, Banana Peel® No overall jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Description Element No. of Elements Size Stranding Material
Card Reader Conductor(s) 6 22 AWG 7x30 BC - Bare Copper
Door Contact Conductor(s) 4 22 AWG 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 AWG 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Card Reader Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.049 in (1.2 mm) Black, Red, White, Green, Yellow, Orange
Door Contact Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.049 in (1.2 mm) Black, Red, White, Green
REX/Spare Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.049 in (1.2 mm) Black, Red, White, Green
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.10 in (2.5 mm) 0.066 in (1.7 mm)

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact Conductor(s) No Shield
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

Inner Jacket

Element Description Element Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.189 in (4.80 mm) Yes Orange
Door Contact Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.158 in (4.01 mm) Yes White
REX/Spare Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.158 in (4.01 mm) Yes Blue
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.198 in (5.03 mm) Yes Gray
Lock/Power Card

Outer Jacket

Material
No Jacket

Overall Cable Diameter (Nominal)

0.425 in (10.8 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Card Reader Conductor(s) 16.3 Ohm/1000ft 13.9 Ohm/1000ft (45.6 Ohm/km) 31 pF/ft (100 pF/m) 56 pF/ft (180 pF/m) 4.2 Amps per Conductor @ 25°C
Door Contact Conductor(s) 16.1 Ohm/1000ft (52.8 Ohm/km) 46 pF/ft (150 pF/m) 4.8Amps per Conductor at 25ºC
REX/Spare Conductor(s) 16.3 Ohm/1000ft (53.5 Ohm/km) 46 pF/ft (150 pF/m) 10.5 Amps per Conductor at 25ºC
Lock Power Conductor(s) 6.5 Ohm/1000ft (21 Ohm/km) 30 pF/ft (98 pF/m) 11.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.25 in (108 mm) 4.25 in (108 mm)

Max. Pull Tension

217 lbs (98.4 kg)

Bulk Cable Weight

94 lbs/1000ft

Environmental Suitability

Indoor, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

658GMS

Notes

Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
558GMS 0001000 Orange, White, Blue, Gray Reel 1,000 ft 612825164517 C