Product Number: 29532C

VFD, 3C #4/0 Str BC XLPE Ins + #3 Symm. Seg. Gnd (3 of #8) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Basics VFD, 3 Conductor 4/0AWG (19x10) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems;Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 4/0 AWG 19x10 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Ground Wire 3 8 AWG 7x16 BC - Bare Copper Segmented Ground (3AWG Total of 3)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.059 in (1.5 mm) 0.630 in (16.0 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.536 in (39.01 mm) Yes

Overall Cable Diameter (Nominal)

1.536 in (39.01 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.052 Ohm/1000ft 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 55% 260 Amps per Conductor at 30ºC (per NEC)
0.021 Ohm/1000ft (0.069 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
1000 V (TC-ER) 1000 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
18.4 in (467 mm) 18.4 in (467 mm)

Max. Pull Tension

8250 lbs (3740 kg)

Bulk Cable Weight

2576 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

AWM Compliance

AWM I/II A/B

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.645 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.645 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
29532C 0101500 Black Reel 1,500 m 612825138273