Product Number: HDE Series High Speed HDMI

High Speed HDMI

High Speed Ethernet Capable HDMI Cable Assembly, supports 1080p @ 60Hz, 4K UHD @ 30Hz (5 meter lengths or less), 3D, audio return channel & DTS-HD master audio, HDMI-CEC & dual viewing. Connector HDMI type A to type A with gold plating.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Outer Shield

Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%

Outer Jacket

Element Material Nominal Diameter
2ft - 10ft PVC - Polyvinyl Chloride .236 in
15ft - 20m PVC - Polyvinyl Chloride .287 in

Voltage

Voltage Rating [V]
30V

Performance Footnote2

7m-20m* Connector 2 is HDMI Type A w/PCB, 7m-20m & 25ft-50ft are active and directional.

Operating Temperature Range

0°C To +80°C

Max. Pull Tension

18 lbs

Termination Interface

Connection
HDMI Type A

UL Rating

AWM 20276

Environmental Space

Indoor

Suitability - Indoor

Yes

UL Flammability

VW-1

Update and Revision

Revision Number: 0.42 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.42 Revision Date: 11-09-2022


Part Numbers

Item # Color Length
HDE001MB Black 1 m
HDE002MB Black 2 m
HDE003MB Black 3 m
HDE005MB Black 5 m
HDE007MB Black 7 m
HDE010MB Black 10 m
HDE015MB Black 15 m
HDE020MB Black 20 m
HDE002FB Black 2 ft
HDE003FB Black 3 ft
HDE006FB Black 6 ft
HDE008FB Black 8 ft
HDE010FB Black 10 ft
HDE015FB Black 15 ft
HDE025FB Black 25 ft
HDE035FB Black 35 ft
HDE050FB Black 50 ft