Product Number: FS11V-25
ProSNS RG-11 Universal "F" Coax Compression Connector
ProSNS RG11 Universal "F" male connector, non-blind entry with polymer compression sleeve for easy insertion & lowest possible tool compression force. This will fit most standard or quad-shield RG11 cables. 25 per Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CCTV, Security Cameras, Video |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Material |
---|
Nickel/Tin Plated Brass |
Tin Plated Brass |
Ethylene Propylene |
Nickel/Tin Plated Brass |
Gold Plated |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] |
---|
|
Electrical Characteristics Notes |
Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010, RFI Shielding: -85 dB typical (60% bonded foil), Insertion Loss: |
---|
Temperature Range
Operating Temperature Range |
-40 ºF (-40 ºC) to 140 ºF (60 ºC) |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
F |
Gender |
Male - plug |
Connector Series Name |
ProSNS |
Color Band |
Black |
Locking |
No |
Tool Compatibility |
CPLCCT-SS59/11 (compression), PS11 (strip) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0634 - .0647 inch |
---|---|
Cable Dielectric Diameter Limits |
.280 - .294 inch |
Cable Outer Jacket Diameter Limits |
.390 - .417 inch |
Standards
RG Type |
11 |
---|---|
Series Type |
11 |
Applicable Environmental and Other Programs
EU CE Mark |
Yes |
---|
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Related Part Numbers
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
History
Update and Revision |
Revision Number: 0.50 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.50 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FS11V-25 | No Color | 845671000740 |