Product Number: 10GX KEYCONNECT COUPLERS

10GX RJ45 Coupler, KeyConnect Style

CAT6A KeyConnect Jacks are available in several colors.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, 10GBASE-T

Height

0.895 in

Width

0.692 in

Depth

1.522 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Weight

0.380 lbs

Materials

Description Material Type
Front Connection Flexible PCB with 50 µ inch Gold over Nickel Flexible PCB
Rear Connection Flexible PCB with 50u inch Gold over Nickel Flexible PCB
Connector Body Plastic - UL94V-0

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

1,000V RMS @ 60 Hz for 1 minute

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Footprint/Type

KeyConnect

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

750 cycles

Connector/Hardware Retention

20 lbs

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801:2002 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

10GX Coupler Patch Panels

Update and Revision

Revision Number: 0.309 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.309 Revision Date: 05-10-2023

Part Numbers

Item # Color Packaging
AX104024 Black Single Pack
AX104019 Blue Single Pack
AX104023 Electric White Single Pack
AX104018 Green Single Pack
AX104015 Orange Single Pack
AX104016 Red Single Pack
AX104017 Yellow Single Pack