Product Number: CAT6+ KEYCONNECT COUPLERS
CAT6+ RJ45 Coupler, KeyConnect Style
CAT6+ KeyConnect Jacks are available in several colors.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System CAT6+, TIA Category 6 |
---|
Physical Characteristics (Overall)
Height |
0.895 in |
---|---|
Width |
0.692 in |
Depth |
1.522 in |
Wiring Scheme |
T568A/B-T568A/B |
Packaging |
Individually packaged in a clear plastic bag. |
Weight |
0.380 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | Flexible PCB with 50 µ inch Gold over Nickel | Flexible PCB |
Rear Connection | Flexible PCB with 50u inch Gold over Nickel | Flexible PCB |
Connector Body | Plastic - UL94V-0 |
Electrical Characteristics
Dielectric Strength |
1,000V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-40°C to +70°C |
Operating Temperature Range |
-10°C to +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Plug /Jack Compatibility |
RJ45 |
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
750 cycles |
Termination Rear Connection |
Mated Connection |
Termination Rear Connection Durability |
750 cycles |
Connector/Hardware Retention |
20 lbs |
Standards
Data Category |
Category 6 |
---|---|
TIA/EIA Compliance |
Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
CAT6+ Coupler Patch Panels |
---|
History
Update and Revision |
Revision Number: 0.307 Revision Date: 05-10-2023 |
---|
Information
Update and Revision |
Revision Number: 0.307 Revision Date: 05-10-2023 |
---|
Part Numbers
Item # | Color | Packaging |
---|---|---|
AX104215 | Black | Single Pack |
AX104210 | Blue | Single Pack |
AX104214 | Electric White | Single Pack |
AX104213 | Gray | Single Pack |