Product Number: 43906LW
LIGHTNING CONTROL DMX512 LSZH
LIGHTNING CONTROL 2 PAIR 22AWG/0.34mm² DMX512 FRNC LSZH
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
DMX 512 lighting control applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 7x0.25 mm |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.35 mm | 0.10 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White & Red |
Pair 2 | Green & Black |
Outer Shield
Type | Material | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|---|
Braid | Tinned Copper (TC) | 80% | TC - Tinned Copper | 24 | 7x0.20 mm | Over foil, under braid | |
Tape | Bi-Laminate (Alum+Poly) | 100% | 9/23 µm |
Outer Jacket
Nominal Diameter | Diameter +/- Tolerance |
---|---|
7.50 mm | 0.25 mm |
Table Notes |
Matte Finish Sheath |
---|
Construction and Dimensions
Cabling
Description |
---|
2 pairs twisted |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. Outer Shield DCR |
---|---|
58 Ohm/km | 15 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
70 pF/m | 112 pF/m |
Inductance
Nominal Inductance |
---|
0.68 µH/m |
Temperature Range
Storage Temperature Range |
-25°C To +70°C |
---|---|
Other Temp Range |
-5 to +70 °C |
Mechanical Characteristics
Bulk Cable Weight |
61 kg/km |
---|
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.16 Revision Date: 08-31-2022 |
---|
Information
Update and Revision |
Revision Number: 0.16 Revision Date: 08-31-2022 |
---|