Product Number: OpEdge-4D

Industrial Edge Gateway Device for DIN Rail Mounting

OpEdge-4D is a more cost-effective choice for applications that have lower computing requirements and provides robust edge computing power in a more compact design. With multiple hazardous location approvals, OpEdge-4D can operate in harsh environments.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

OpEdge-4D

Port type and quantity

4 x Gigabit Ethernet RJ45 LAN

USB interface

1 x USB 2.0 socket to connect an approved USB storage device

Serial Interface

1 x RJ45 port (serial tunneling & encapsulation; RS232/422/485)

Power Supply

1 x plug-in terminal block, 10-pin

Encryption

TPM 2.0 (Trusted Platform Module)

Operating Voltage

Dual 12 - 24 V DC

Power consumption

2.5 - 12W

Multipoint VPN

External connectivity via OpenVPN, IPsec or Belden Horizon™ console

Protocols

SNMPv3, HTTPS, SSL-VPN, L2TP, Ping, NTP (Client/ Server), DNS, Dynamic DNS, DHCP (Server/Client), Syslog

Redundancy

Routing between LAN and WAN, WAN Backup

Management

Local Web UI for configuration, diagnostics and maintenance, Supports FTP/SFTP through Belden Horizon™ console

Diagnostics

LEDs (Power, Link Status, Data, Status), Signal Contact (24 V DC/1 A), Log File, Syslog

Configuration

Web Interface, Belden Horizon™ Console

Security

Integrated Firewall<BR>, Allowed IP List to prevent unwanted access<BR>, Secure Socket Tunneling Protocol (SSTP, port 443) with single use credentials to create tunnels<BR>, AES-256 bit encryption<BR>, Activity Logs<BR>Additional IT-friendly security features when using Belden Horizon™ Console (formerly ProSoft Connect™, a secure, cloud-native platform for the Industrial Internet of Things):<BR>, ● Virtual Lockout, Tagout (vLOTO™) – dynamic authorization for secure remote access<BR>, ● Active Directory support via Single Sign On (SSO) with SAML 2.0<BR>, ● Email and Token based multi factor authentication<BR>, ● Role based access for users and devices<BR>, ● Configure password rules and enforcement policies<BR>, ● Audit trail with auto-backup

Miscellaneous

NTP Client and Server, DHCP Client, DNS Client

Routing

Routing between LAN and WAN, WAN Backup, IP masquerading, 1-to-1 NAT, port forwarding, L2 bridging

Application Support and Management

Docker Containers, Docker Compose, App orchestration through Belden Horizon™ console, Docker Compose

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

48 x 137 x 105 mm

Weight

613 g

Housing Material

Aluminum with DIN clip

Mounting

DIN Rail 35 mm

Basis Standard

CE, FCC

Safety of information technology equipment

UL 61010

Hazardous locations

ISA-12.12.-01 Class 1 Div. 2 – Haz. Loc, ATEX-95 Category 3G (Zone 2)

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Update and Revision

Revision Number: 0.29 Revision Date: 06-03-2025

Update and Revision

Revision Number: 0.29 Revision Date: 06-03-2025


Part Numbers

Item # Type
942332003 OpEdge-4D