Product Number: MTS-SFP-10G-ER/LC

HIRSCHMANN IT 10G SFP Module

10Gbps, Single-mode, 1550nm, LC, 40Km, DDMI

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-10G-ER/LC

Description

10Gbps, Single-mode, 1550nm, LC, 40Km, DDMI

Port type and quantity

10GBASE-ER with LC connector

Single mode fiber (LH) 9/125 µm (long haul transceiver)

10 - 40 km <lt/> 15 dB link budget at 1550 nm A = 0.18 dB/km, 3 dB reserve, D = 18 ps/(nm x km)

Operating Voltage

+3.3V

Power consumption

<lt/>1.5W

Diagnostic functions

Optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-+70 °C

Update and Revision

Revision Number: 0.36 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.36 Revision Date: 05-23-2024