Product Number: MTS-SFP-10G-LR/LC
HIRSCHMANN IT 10G SFP Module
10Gbps, Single-mode, 1310nm, LC, 10Km, DDMI
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
MTS-SFP-10G-LR/LC |
---|---|
Description |
10Gbps, Single-mode, 1310nm, LC, 10Km, DDMI |
Port type and quantity |
10GBASE-LR with LC connector |
Network size - length of cable
Single mode fiber (LH) 9/125 µm (long haul transceiver) |
0 - 10 km |
---|
Power requirements
Operating Voltage |
+3.3V |
---|---|
Power consumption |
|
Diagnostics features
Diagnostic functions |
Optical input and output power, transceiver temperature, bias current/voltage |
---|
Ambient conditions
Operating temperature |
0-+70 °C |
---|
History
Update and Revision |
Revision Number: 0.36 Revision Date: 05-23-2024 |
---|
Information
Update and Revision |
Revision Number: 0.36 Revision Date: 05-23-2024 |
---|