Product Number: MTS-SFP-10G-SR/LC

HIRSCHMANN IT 10G SFP Module

10Gbps, Multi-mode, 850nm, LC, 300m, DDMI

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-10G-SR/LC

Description

10Gbps, Multi-mode, 850nm, LC, 300m, DDMI

Port type and quantity

10GBASE-SR with LC connector

Multimode fiber (MM) 50/125 µm

0 - 300 m 5.1 dB link budget at 850nm A = 3 dB/km, 3 dB reserve

Operating Voltage

+3.3V

Power consumption

1W

Diagnostic functions

Optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-+70 °C

Update and Revision

Revision Number: 0.37 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.37 Revision Date: 05-23-2024